IESNA:LM-63-2002
[TEST]P1437491
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38248.6
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5327.4 5360.0 5055.6 4457.6 4120.6 4088.0 4109.7 4196.7 4370.6 4599.0 4849.0 5360.0 6479.9 7849.8 9404.5 10926.6 12100.8 13014.1 
14123.1 14873.3 15275.5 15319.0 14416.6 13568.6 12840.1 11470.2 8665.2 5881.9 4696.8 3087.7 1119.8 598.0 402.3 217.4 152.2 87.0 0.0 
5327.4 5370.9 5066.5 4479.4 4142.3 4098.8 4131.5 4218.4 4381.5 4631.6 4892.5 5370.9 6490.7 7904.1 9535.0 10959.2 12209.5 13275.0 
14231.8 15003.7 15503.8 15536.5 14547.1 13699.0 12905.4 11513.7 8828.3 6066.7 4696.8 3098.6 1119.8 619.7 413.1 228.3 152.2 87.0 0.0 
5327.4 5360.0 5088.2 4566.3 4196.7 4142.3 4174.9 4272.8 4446.8 4718.6 5023.0 5457.9 6414.6 7893.3 9502.4 11111.4 12590.1 13829.5 
15014.6 16069.2 16667.2 16873.7 16623.7 15503.8 14547.1 13459.9 10611.3 7143.1 5066.5 3446.5 1511.2 728.4 489.3 326.2 250.1 141.3 0.0 
5327.4 5370.9 5142.6 4675.1 4305.4 4261.9 4272.8 4381.5 4588.1 4892.5 5305.7 5816.7 6512.5 7828.0 9480.6 11296.3 12959.7 14405.7 
15775.6 16960.7 17797.9 18330.6 18417.6 18265.4 17558.7 16286.6 15329.9 13786.0 11078.8 7034.4 2815.9 1163.3 717.6 467.5 337.0 
163.1 0.0 
5327.4 5392.6 5218.7 4925.1 4533.7 4457.6 4501.1 4631.6 4870.8 5251.3 5762.3 6403.8 7110.5 8099.8 9513.2 11318.0 13340.3 15177.7 
16558.5 17765.3 18667.7 19276.5 19754.9 20244.1 20429.0 20059.3 19450.5 18461.1 16112.7 11426.7 6045.0 2315.8 1119.8 598.0 337.0 
163.1 0.0 
5327.4 5381.8 5294.8 5153.5 4914.3 4783.8 4870.8 5099.1 5381.8 5773.2 6371.1 7153.9 8078.1 9002.2 10187.3 11785.5 13709.9 15590.8 
17189.0 18080.6 18765.5 19472.2 20211.5 21179.2 22125.0 22853.5 23190.5 23331.9 21527.1 16417.1 9774.2 3979.2 1533.0 717.6 347.9 
152.2 0.0 
5327.4 5425.3 5392.6 5403.5 5403.5 5392.6 5479.6 5751.4 6153.7 6708.2 7393.1 8262.9 9284.9 10502.6 11894.3 13503.3 14829.8 16090.9 
17178.2 18145.8 19059.1 19972.3 21233.5 22581.7 23745.0 24147.3 23212.3 21396.6 19146.1 15612.6 9513.2 3718.3 1195.9 576.2 250.1 
76.1 0.0 
5327.4 5414.4 5457.9 5566.6 5740.6 5968.9 6327.7 6697.3 7197.4 7806.3 8610.8 9643.7 10850.5 12296.5 13894.7 15590.8 16960.7 17928.4 
18743.8 19624.4 20776.9 22081.6 23288.4 24114.7 23299.3 21570.6 19461.3 16732.4 12633.6 7306.2 3490.0 1783.1 1000.2 587.1 369.7 
130.5 0.0 
5327.4 5414.4 5523.1 5707.9 5990.6 6392.9 6925.6 7567.1 8339.0 9187.1 10187.3 11361.5 12731.4 14340.5 16167.1 17863.1 19211.3 20309.4 
21168.3 22353.4 23908.1 25419.3 26300.0 25615.0 23842.9 21896.7 19124.3 14568.8 9252.3 4805.5 2609.3 1478.6 1000.2 706.7 413.1 163.1 
0.0 
5327.4 5403.5 5512.2 5751.4 6077.6 6523.4 7110.5 7773.7 8643.4 9502.4 10567.8 11807.3 13351.1 14992.8 16960.7 18874.2 20570.3 22081.6 
23375.4 24941.0 27017.6 28681.0 29453.0 28496.2 26202.1 23038.3 18852.5 13166.3 7273.5 3707.4 2022.2 1261.2 848.0 576.2 358.8 184.8 
0.0 
5327.4 5360.0 5468.7 5718.8 6088.5 6566.8 7121.3 7893.3 8730.4 9654.6 10774.4 12035.6 13536.0 15166.8 17102.1 19091.7 20668.2 22038.1 
23103.6 24299.5 25810.7 26680.5 26604.4 24908.3 22005.5 18591.6 14623.2 9578.5 5131.7 2533.2 1533.0 956.8 641.5 369.7 250.1 108.7 0.0 
5327.4 5349.2 5436.1 5653.6 5979.7 6414.6 6947.4 7588.8 8393.4 9187.1 10100.3 11144.1 12340.0 13709.9 15264.7 16993.3 18569.8 19765.8 
20733.4 21744.5 22723.0 22962.2 22299.0 20113.7 17276.0 14133.9 10839.6 7012.6 3696.6 1913.5 1228.6 793.7 467.5 239.2 152.2 76.1 0.0 
5327.4 5316.5 5370.9 5523.1 5773.2 6121.1 6534.2 7012.6 7545.3 8143.3 8752.2 9448.0 10296.0 11241.9 12416.1 13764.3 14818.9 15666.9 
16004.0 16058.3 15927.9 14884.1 12905.4 9839.4 6980.0 5012.1 3598.7 2326.7 1359.0 891.5 598.0 402.3 250.1 130.5 65.2 21.7 0.0 
5327.4 5251.3 5175.2 5164.3 5186.1 5262.2 5338.3 5381.8 5436.1 5392.6 5262.2 5055.6 4903.4 4892.5 5142.6 5479.6 5534.0 5012.1 4185.8 
3413.9 2609.3 1913.5 1500.4 1195.9 967.6 782.8 608.8 456.6 337.0 250.1 184.8 130.5 87.0 43.5 10.9 10.9 0.0 
5327.4 5120.8 4892.5 4664.2 4446.8 4229.3 3946.6 3468.3 2859.4 2326.7 2098.3 2109.2 2250.6 2478.9 2652.8 2609.3 2228.8 1728.7 1282.9 1032.9 
913.3 848.0 761.1 652.3 532.7 445.8 358.8 315.3 271.8 239.2 195.7 163.1 108.7 43.5 10.9 0.0 0.0 
5327.4 5055.6 4653.3 4218.4 3783.5 3250.8 2533.2 1848.3 1565.6 1511.2 1500.4 1500.4 1522.1 1554.7 1467.8 1185.1 891.5 750.2 663.2 587.1 543.6 
500.1 456.6 413.1 380.5 358.8 326.2 250.1 184.8 141.3 87.0 54.4 21.7 10.9 0.0 0.0 0.0 
5327.4 4968.6 4425.0 3827.0 3153.0 2370.2 1641.7 1413.4 1359.0 1293.8 1239.4 1195.9 1152.5 1087.2 945.9 750.2 641.5 543.6 467.5 424.0 380.5 
358.8 326.2 315.3 282.7 250.1 217.4 184.8 141.3 97.9 76.1 43.5 21.7 0.0 0.0 0.0 0.0 
5327.4 4892.5 4196.7 3490.0 2663.7 1750.4 1424.3 1337.3 1272.1 1195.9 1119.8 1022.0 935.0 837.2 717.6 619.7 532.7 456.6 402.3 369.7 337.0 315.3 
293.6 271.8 250.1 228.3 195.7 152.2 130.5 108.7 76.1 43.5 10.9 0.0 0.0 0.0 0.0 
5327.4 4794.7 4066.2 3196.4 2239.7 1500.4 1369.9 1304.7 1228.6 1152.5 1054.6 935.0 826.3 717.6 619.7 543.6 478.4 413.1 380.5 347.9 315.3 293.6 271.8 
250.1 217.4 195.7 163.1 130.5 108.7 87.0 54.4 21.7 0.0 0.0 0.0 0.0 0.0 
5327.4 4772.9 3957.5 3044.2 1935.3 1435.1 1359.0 1293.8 1217.7 1130.7 1022.0 913.3 793.7 685.0 587.1 511.0 456.6 402.3 358.8 326.2 293.6 271.8 239.2 
217.4 195.7 152.2 119.6 108.7 87.0 65.2 32.6 10.9 0.0 0.0 0.0 0.0 0.0 
5327.4 4762.0 3903.1 2913.8 1793.9 1424.3 1348.2 1282.9 1217.7 1130.7 1011.1 891.5 771.9 674.1 587.1 521.9 467.5 424.0 369.7 326.2 282.7 260.9 228.3 
206.6 174.0 119.6 87.0 76.1 54.4 32.6 21.7 0.0 0.0 0.0 0.0 0.0 0.0 
5327.4 4718.6 3892.3 2924.6 1783.1 1413.4 1348.2 1282.9 1206.8 1119.8 1011.1 891.5 782.8 685.0 598.0 532.7 478.4 424.0 369.7 326.2 282.7 260.9 228.3 
206.6 174.0 119.6 87.0 65.2 54.4 32.6 10.9 0.0 0.0 0.0 0.0 0.0 0.0 
